Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

MPVZ5010GW6U

Integrated silicon pressure sensor on-chip signal conditioned, temperature compensated and calibrated

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSO8S_10.67x10.67_2.54p 8L

The MPxx5010 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This transducer combines advanced micromachining techniques,...
Read More

Key features
  • 5.0% maximum error over 0° to 85°C
  • Ideally suited for microprocessor or microcontroller-based systems
  • Durable epoxy unibody and thermoplastic (PPS) surface mount package
  • Temperature compensated over –40° to +125°C
  • Patented silicon shear stress strain gauge
  • Available in differential and gauge configurations
  • Available in surface mount (SMT) or through-hole (DIP) configurations
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSO8S_10.67x10.67_2.54p 8L

The MPxx5010 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This transducer combines advanced micromachining techniques,...
Read More

Key features
  • 5.0% maximum error over 0° to 85°C
  • Ideally suited for microprocessor or microcontroller-based systems
  • Durable epoxy unibody and thermoplastic (PPS) surface mount package
  • Temperature compensated over –40° to +125°C
  • Patented silicon shear stress strain gauge
  • Available in differential and gauge configurations
  • Available in surface mount (SMT) or through-hole (DIP) configurations