Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
Pressure sensors
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX2010 series device is a silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $22.43 | 2% |
| 5-9 | $20.48 | 7% |
| 10-24 | $19.75 | 10% |
| 25-49 | $18.78 | 15% |
| 50-99 | $17.45 | 21% |
| 100-199 | $16.44 | 25% |
| 200-500 | $16.43 | 25% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX2010 series device is a silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip....
Read More
|