Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
100 kPa on-chip temperature compensated silicon pressure sensors
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX2102 series devices are silicon piezoresistive pressure sensors providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single, monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on chip....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $22.75 | 2% |
| 5-9 | $20.78 | 7% |
| 10-24 | $20.05 | 10% |
| 25-49 | $19.17 | 14% |
| 50-99 | $18.46 | 17% |
| 100-199 | $17.63 | 21% |
| 200-500 | $17.61 | 21% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX2102 series devices are silicon piezoresistive pressure sensors providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single, monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on chip....
Read More
|