Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
New
200 kPa on-chip temperature compensated silicon pressure sensors
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SIL4S_15.56x15.56_2.54p 4L |
The MPX2200 series devices are silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $30.01 | 2% |
| 5-9 | $27.32 | 7% |
| 10-24 | $26.07 | 11% |
| 25-49 | $24.42 | 17% |
| 50-99 | $23.38 | 21% |
| 100-249 | $22.37 | 24% |
| 250-499 | $22.34 | 24% |
| 500 | $21.97 | 25% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SIL4S_15.56x15.56_2.54p 4L |
The MPX2200 series devices are silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip....
Read More
|