Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
0 to 40 kPa, differential compensated pressure sensor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX23001 is a high volume, miniature pressure sensor package, which is ideal as a submodule component or a disposable unit.The unique concept of the Chip Pak allows great flexibility in system design while providing an economic solution for the designer. This new chip carrier package uses a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $11.13 | 2% |
| 5-9 | $10.08 | 8% |
| 10-24 | $9.68 | 11% |
| 25-49 | $9.18 | 16% |
| 50-99 | $8.68 | 20% |
| 100-499 | $8.14 | 25% |
| 500 | $7.17 | 34% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX23001 is a high volume, miniature pressure sensor package, which is ideal as a submodule component or a disposable unit.The unique concept of the Chip Pak allows great flexibility in system design while providing an economic solution for the designer. This new chip carrier package uses a...
Read More
|