Active

New

MPX53D

0 to 50 kPa, differential and gauge, uncompensated, silicon pressure sensors

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack1
GradeIndustrial
Package NameSIL4S_15.56x15.56_2.54p 4L

The MPX53 series silicon piezoresistive pressure sensors provide a very accurate and linear voltage output, directly proportional to the applied pressure.These standard, uncompensated sensors permit manufacturers to design and add their own external temperature compensating and signal conditioning...
Read More

Key features
  • Patented silicon shear stress strain gauge design
  • Ratiometric to supply voltage
  • Easy to use chip carrier package options
  • 60 mV span (typical)
  • Differential and gauge options
Coming Soon
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack1
GradeIndustrial
Package NameSIL4S_15.56x15.56_2.54p 4L

The MPX53 series silicon piezoresistive pressure sensors provide a very accurate and linear voltage output, directly proportional to the applied pressure.These standard, uncompensated sensors permit manufacturers to design and add their own external temperature compensating and signal conditioning...
Read More

Key features
  • Patented silicon shear stress strain gauge design
  • Ratiometric to supply voltage
  • Easy to use chip carrier package options
  • 60 mV span (typical)
  • Differential and gauge options