Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
Integrated silicon pressure sensor on-chip signal conditioned, temperature compensated and calibrated
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SIL6S_17.78x29.48_2.54p 6L |
The MPX5700 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This patented, single element transducer combines advanced...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $31.97 | 2% |
| 5-9 | $29.17 | 7% |
| 10-24 | $27.11 | 13% |
| 25-49 | $24.61 | 21% |
| 50-99 | $22.88 | 27% |
| 100-199 | $22.22 | 29% |
| 200-500 | $22.20 | 29% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SIL6S_17.78x29.48_2.54p 6L |
The MPX5700 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This patented, single element transducer combines advanced...
Read More
|