Active
New
Integrated silicon pressure sensor on-chip signal conditioned, temperature compensated and calibrated
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX5700 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This patented, single element transducer combines advanced...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $31.79 | 2% |
| 5-9 | $26.82 | 14% |
| 10-24 | $24.92 | 20% |
| 25-49 | $22.62 | 27% |
| 50-99 | $21.02 | 33% |
| 100-500 | $19.81 | 36% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX5700 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This patented, single element transducer combines advanced...
Read More
|