Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

MPXA6115AC6U

MPXA6115AC6U

NRND

New

MPXA6115AC6T1

15 to 115 kPa, absolute, integrated pressure sensor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO8S_10.67x10.67_2.54p 8L

The MPXxx6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the pressure sensor a logical and economical choice for the...
Read More

Key features
  • Resistant to high humidity and common automotive media
  • Improved accuracy at high temperature
  • Available in small and super small outline packages
  • 1.5% maximum error over 0 °C to 85 °C
  • Ideally suited for microprocessor or microcontroller-based systems
  • Temperature compensated from -40 °C to +125 °C
  • Durable Thermoplastic (PPS) Surface Mount Package
In stock
Quantity $ per unit Savings
1-4$33.312%
5-9$28.1014%
10-24$26.1120%
25-49$23.7027%
50-99$22.0333%
100-199$21.6434%
200-499$21.6334%
500$20.9236%
Contact sales
$33.31
$32.64
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO8S_10.67x10.67_2.54p 8L

The MPXxx6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the pressure sensor a logical and economical choice for the...
Read More

Key features
  • Resistant to high humidity and common automotive media
  • Improved accuracy at high temperature
  • Available in small and super small outline packages
  • 1.5% maximum error over 0 °C to 85 °C
  • Ideally suited for microprocessor or microcontroller-based systems
  • Temperature compensated from -40 °C to +125 °C
  • Durable Thermoplastic (PPS) Surface Mount Package