Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
15 to 115 kPa, absolute, integrated pressure sensor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_10.67x10.67_2.54p 8L |
The MPXxx6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the pressure sensor a logical and economical choice for the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $33.65 | 2% |
| 5-9 | $30.85 | 6% |
| 10-24 | $29.80 | 10% |
| 25-39 | $27.96 | 15% |
| 40-119 | $27.15 | 18% |
| 120-500 | $26.71 | 19% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_10.67x10.67_2.54p 8L |
The MPXxx6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the pressure sensor a logical and economical choice for the...
Read More
|