Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
NRND
New
15 to 115 kPa, absolute, integrated pressure sensor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | DIP8S_10.67x10.67_2.54p 8L |
The MPXxx6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the pressure sensor a logical and economical choice for the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $29.61 | 2% |
| 5-9 | $27.11 | 7% |
| 10-24 | $26.17 | 10% |
| 25-39 | $25.02 | 14% |
| 40-119 | $24.29 | 16% |
| 120-279 | $22.36 | 23% |
| 280-500 | $22.26 | 23% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | DIP8S_10.67x10.67_2.54p 8L |
The MPXxx6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the pressure sensor a logical and economical choice for the...
Read More
|