Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
New
15 to 115 kPa, absolute, integrated pressure sensor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_10.67x10.67_2.54p 8L |
The MPXxx6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the pressure sensor a logical and economical choice for the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $34.66 | 2% |
| 5-9 | $29.24 | 14% |
| 10-24 | $27.17 | 20% |
| 25-49 | $24.66 | 27% |
| 50-99 | $22.92 | 33% |
| 100-499 | $21.59 | 36% |
| 500 | $20.24 | 40% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_10.67x10.67_2.54p 8L |
The MPXxx6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the pressure sensor a logical and economical choice for the...
Read More
|