NRND
New
15 to 102 kPa, absolute, integrated pressure sensor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8_7.36x7.36_1.27p 8L |
ST’s MPXH6101A manifold absolute pressure (MAP) sensor for engine control is designed to sense absolute air pressure within the intake manifold. This measurement can be used to compute the amount of fuel required for each cylinder. The small form factor and high reliability of on-chip integration...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $24.15 | 2% |
| 5-9 | $20.36 | 14% |
| 10-24 | $18.92 | 20% |
| 25-49 | $17.17 | 27% |
| 50-99 | $15.96 | 33% |
| 100-500 | $14.83 | 37% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8_7.36x7.36_1.27p 8L |
ST’s MPXH6101A manifold absolute pressure (MAP) sensor for engine control is designed to sense absolute air pressure within the intake manifold. This measurement can be used to compute the amount of fuel required for each cylinder. The small form factor and high reliability of on-chip integration...
Read More
|