Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
NRND
New
20 to 300 kPa, absolute, integrated, pressure sensor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_8.26x8.26_1.27p 8L |
ST's MPXH6300A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the ST pressure sensor a logical and economical choice for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $27.29 | 2% |
| 5-9 | $23.02 | 14% |
| 10-24 | $22.03 | 18% |
| 25-49 | $21.07 | 21% |
| 50-99 | $20.41 | 24% |
| 100-299 | $19.80 | 26% |
| 300-500 | $18.94 | 29% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_8.26x8.26_1.27p 8L |
ST's MPXH6300A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the ST pressure sensor a logical and economical choice for...
Read More
|