Active

New

MPXHZ6115A6T1

15 to 115 kPa, absolute, integrated pressure sensor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

The MPXxx6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the pressure sensor a logical and economical choice for the...
Read More

Key features
  • Resistant to high humidity and common automotive media
  • Improved accuracy at high temperature
  • Available in small and super small outline packages
  • 1.5% maximum error over 0 °C to 85 °C
  • Ideally suited for microprocessor or microcontroller-based systems
  • Temperature compensated from -40 °C to +125 °C
  • Durable Thermoplastic (PPS) Surface Mount Package
In stock
Quantity $ per unit Savings
1-500$24.570%
Contact sales
$24.57
$24.57
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

The MPXxx6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the pressure sensor a logical and economical choice for the...
Read More

Key features
  • Resistant to high humidity and common automotive media
  • Improved accuracy at high temperature
  • Available in small and super small outline packages
  • 1.5% maximum error over 0 °C to 85 °C
  • Ideally suited for microprocessor or microcontroller-based systems
  • Temperature compensated from -40 °C to +125 °C
  • Durable Thermoplastic (PPS) Surface Mount Package