Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
15 to 130 kPa, absolute, integrated pressure sensor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8_7.36x7.36_1.27p 8L |
The MPXHZ6130A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The sensor's packaging has been designed to provide resistance to high humidity conditions as well as common automotive media. The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $25.08 | 2% |
| 5-9 | $21.14 | 14% |
| 10-49 | $19.65 | 20% |
| 50-99 | $17.59 | 28% |
| 100-500 | $17.07 | 31% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8_7.36x7.36_1.27p 8L |
The MPXHZ6130A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The sensor's packaging has been designed to provide resistance to high humidity conditions as well as common automotive media. The...
Read More
|