Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

MPXHZ6130A6U

MPXHZ6130A6U

Active

New

MPXHZ6130AU

15 to 130 kPa, absolute, integrated pressure sensor

GradeIndustrial

The MPXHZ6130A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The sensor's packaging has been designed to provide resistance to high humidity conditions as well as common automotive media. The...
Read More

Key features
  • 1.5% maximum error over 0 °C to 85 °C
  • Resistant to high humidity and common automotive media
  • Improved accuracy at high temperature
  • Ideally suited for microprocessor or microcontroller-basedsystems
  • Temperature compensated from -40 °C to +125 °C
  • Durable thermoplastic (PPS) surface mount package
Coming Soon
GradeIndustrial

The MPXHZ6130A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The sensor's packaging has been designed to provide resistance to high humidity conditions as well as common automotive media. The...
Read More

Key features
  • 1.5% maximum error over 0 °C to 85 °C
  • Resistant to high humidity and common automotive media
  • Improved accuracy at high temperature
  • Ideally suited for microprocessor or microcontroller-basedsystems
  • Temperature compensated from -40 °C to +125 °C
  • Durable thermoplastic (PPS) surface mount package