Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

MPXHZ6250A6U

MPXHZ6250A6U

Active

New

MPXHZ6250A6T1

20 to 250 kPa, absolute, integrated pressure sensor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

ST’s MPXx6250A series sensor integrates on-chip, bipolar op-amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the MAP sensor a logical and economical choice for...
Read More

Key features
  • Improved accuracy at high temperature
  • Available in super small outline package
  • 1.5% maximum error over 0 °C to 85 °C
  • Ideally suited for microprocessor or microcontroller-basedsystems
  • Temperature compensated from -40 °C to +125 °C
  • Durable thermoplastic (PPS) surface mount package
  • Package porting and mounting options enable tube attachment forliquefied petroleum gas (LPG) or remote sensing applications
Coming Soon
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

ST’s MPXx6250A series sensor integrates on-chip, bipolar op-amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the MAP sensor a logical and economical choice for...
Read More

Key features
  • Improved accuracy at high temperature
  • Available in super small outline package
  • 1.5% maximum error over 0 °C to 85 °C
  • Ideally suited for microprocessor or microcontroller-basedsystems
  • Temperature compensated from -40 °C to +125 °C
  • Durable thermoplastic (PPS) surface mount package
  • Package porting and mounting options enable tube attachment forliquefied petroleum gas (LPG) or remote sensing applications