Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
20 to 250 kPa, absolute, integrated pressure sensor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8_7.36x7.36_1.27p 8L |
ST’s MPXx6250A series sensor integrates on-chip, bipolar op-amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the MAP sensor a logical and economical choice for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $21.89 | 2% |
| 5-9 | $19.44 | 9% |
| 10-24 | $18.52 | 14% |
| 25-49 | $17.43 | 19% |
| 50-99 | $16.67 | 22% |
| 100-500 | $16.17 | 25% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8_7.36x7.36_1.27p 8L |
ST’s MPXx6250A series sensor integrates on-chip, bipolar op-amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the MAP sensor a logical and economical choice for...
Read More
|