Active

New

MPXM2051GST1

50 kPa temperature compensated pressure sensor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

The MPXM2051G device is a silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single, monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip. The...
Read More

Key features
  • Ratiometric to supply voltage
  • Available in easy-to-use Tape & Reel
  • Temperature compensated over 0 °C to +85 °C
  • Gauge ported
Coming Soon
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

The MPXM2051G device is a silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single, monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip. The...
Read More

Key features
  • Ratiometric to supply voltage
  • Available in easy-to-use Tape & Reel
  • Temperature compensated over 0 °C to +85 °C
  • Gauge ported