Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
50 kPa temperature compensated pressure sensor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO4_7.3x12.19_1.27p 5L |
The MPX2053 series devices are silicon piezoresistive pressure sensors that provide a highly accurate and linear voltage output directly proportional to the applied pressure.The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO4_7.3x12.19_1.27p 5L |
The MPX2053 series devices are silicon piezoresistive pressure sensors that provide a highly accurate and linear voltage output directly proportional to the applied pressure.The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated...
Read More
|