Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
100 kPa on-chip temperature compensated silicon pressure sensors
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO4_7.3x12.19_1.27p 5L |
The MPX2102 series devices are silicon piezoresistive pressure sensors providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single, monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on chip....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $16.10 | 2% |
| 5-9 | $14.00 | 11% |
| 10-24 | $13.46 | 15% |
| 25-49 | $12.30 | 22% |
| 50-99 | $11.88 | 25% |
| 100-499 | $11.51 | 27% |
| 500 | $10.74 | 32% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO4_7.3x12.19_1.27p 5L |
The MPX2102 series devices are silicon piezoresistive pressure sensors providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single, monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on chip....
Read More
|