Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
0 to 200 kPa (0 to 29 psi) 40 mV full scale
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX2202 devices series are silicon piezoresistive pressure sensorproviding a highly accurate and linear voltage output directly proportional tothe applied pressure. The sensor is a single monolithic silicon diaphragm withthe strain gauge and a thin-film resistor network integrated on chip. The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $14.71 | 2% |
| 5-9 | $13.37 | 7% |
| 10-24 | $12.88 | 11% |
| 25-49 | $12.28 | 15% |
| 50-99 | $11.87 | 18% |
| 100-249 | $11.50 | 20% |
| 250-399 | $10.84 | 25% |
| 400-500 | $10.47 | 27% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX2202 devices series are silicon piezoresistive pressure sensorproviding a highly accurate and linear voltage output directly proportional tothe applied pressure. The sensor is a single monolithic silicon diaphragm withthe strain gauge and a thin-film resistor network integrated on chip. The...
Read More
|