Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
NRND
New
10 kPa uncompensated pressure sensors
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_10.67x10.67_2.54p 8L |
The MPX10 series device is a silicon piezoresistive pressure sensor providing a very accurate and linear voltage output directly proportional to the applied pressure. This standard, low cost, uncompensated sensor permits manufacturers to design and add their own external temperature compensation...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $22.02 | 2% |
| 5-9 | $18.56 | 14% |
| 10-24 | $17.25 | 20% |
| 25-39 | $15.66 | 27% |
| 40-119 | $14.54 | 33% |
| 120-500 | $13.52 | 37% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_10.67x10.67_2.54p 8L |
The MPX10 series device is a silicon piezoresistive pressure sensor providing a very accurate and linear voltage output directly proportional to the applied pressure. This standard, low cost, uncompensated sensor permits manufacturers to design and add their own external temperature compensation...
Read More
|