Active
New
50 kPa temperature compensated pressure sensor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPXV2050GP device is a silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip. The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $24.76 | 2% |
| 5-9 | $20.89 | 14% |
| 10-24 | $19.41 | 20% |
| 25-49 | $17.62 | 27% |
| 50-99 | $16.37 | 33% |
| 100-500 | $15.42 | 36% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPXV2050GP device is a silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip. The...
Read More
|