Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
0 to 200 kPa (0 to 29 psi) 40 mV full scale
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX2202 devices series are silicon piezoresistive pressure sensorproviding a highly accurate and linear voltage output directly proportional tothe applied pressure. The sensor is a single monolithic silicon diaphragm withthe strain gauge and a thin-film resistor network integrated on chip. The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $22.47 | 2% |
| 5-9 | $20.50 | 7% |
| 10-24 | $19.57 | 11% |
| 25-49 | $18.19 | 17% |
| 50-99 | $17.23 | 22% |
| 100-199 | $16.45 | 25% |
| 200-499 | $16.10 | 27% |
| 500 | $15.08 | 32% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX2202 devices series are silicon piezoresistive pressure sensorproviding a highly accurate and linear voltage output directly proportional tothe applied pressure. The sensor is a single monolithic silicon diaphragm withthe strain gauge and a thin-film resistor network integrated on chip. The...
Read More
|