Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
0 to 200 kPa (0 to 29 psi) 40 mV full scale
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX2202 devices series are silicon piezoresistive pressure sensorproviding a highly accurate and linear voltage output directly proportional tothe applied pressure. The sensor is a single monolithic silicon diaphragm withthe strain gauge and a thin-film resistor network integrated on chip. The...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPX2202 devices series are silicon piezoresistive pressure sensorproviding a highly accurate and linear voltage output directly proportional tothe applied pressure. The sensor is a single monolithic silicon diaphragm withthe strain gauge and a thin-film resistor network integrated on chip. The...
Read More
|