Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

MPXV5004GC6U

MPXV5004GC6U

Active

New

MPXV5004GC6T1

0 to 3.92 kPa, differential and gauge, integrated pressure sensor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

The MPxx5004 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This sensor combines a highly sensitive implanted strain gauge with...
Read More

Key features
  • 1.5% maximum error for 0 to 100 mm H2O over +10
    °C to +60 °C with autozero
  • 2.5% maximum error for 100 to 400 mm H2O over +10
    °C to +60 °C with autozero
  • 6.25% maximum error for 0 to 400 mm H2O over 10
    °C to +60 °C without autozero
  • Temperature compensated over 10 °C to 60 °C
  • Available in gauge surface mount (SMT) or through-hole (DIP)configurations
  • Durable thermoplastic (PPS) package
In stock
Quantity $ per unit Savings
1-4$25.362%
5-9$23.197%
10-24$22.3910%
25-49$21.4214%
50-99$20.7417%
100-199$19.7920%
200-499$19.2922%
500$18.5825%
Contact sales
$25.36
$24.85
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

The MPxx5004 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This sensor combines a highly sensitive implanted strain gauge with...
Read More

Key features
  • 1.5% maximum error for 0 to 100 mm H2O over +10
    °C to +60 °C with autozero
  • 2.5% maximum error for 100 to 400 mm H2O over +10
    °C to +60 °C with autozero
  • 6.25% maximum error for 0 to 400 mm H2O over 10
    °C to +60 °C without autozero
  • Temperature compensated over 10 °C to 60 °C
  • Available in gauge surface mount (SMT) or through-hole (DIP)configurations
  • Durable thermoplastic (PPS) package