Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Integrated silicon pressure sensor on-chip signal conditioned, temperature compensated and calibrated
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_12.06x12.06_2.54p 8L |
The MPxx5010 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This transducer combines advanced micromachining techniques,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $32.46 | 2% |
| 5-9 | $26.87 | 16% |
| 10-24 | $25.33 | 20% |
| 25-49 | $24.25 | 24% |
| 50-99 | $23.50 | 26% |
| 100-249 | $22.61 | 29% |
| 250-500 | $22.60 | 29% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_12.06x12.06_2.54p 8L |
The MPxx5010 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This transducer combines advanced micromachining techniques,...
Read More
|