Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
New
Integrated silicon pressure sensor on-chip signal conditioned, temperature compensated and calibrated
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | DIP8S_10.67x10.67_2.54p 8L |
The MPxx5010 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This transducer combines advanced micromachining techniques,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $28.57 | 2% |
| 5-9 | $24.10 | 14% |
| 10-24 | $22.98 | 18% |
| 25-39 | $21.51 | 23% |
| 40-119 | $20.87 | 25% |
| 120-500 | $20.51 | 27% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | DIP8S_10.67x10.67_2.54p 8L |
The MPxx5010 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This transducer combines advanced micromachining techniques,...
Read More
|