$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
New
Integrated silicon pressure sensor, on-chip signal conditioned, temperature compensated and calibrated
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_10.67x10.67_2.54p 8L |
The MPXx5050 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This patented, single element transducer combines advanced...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $28.88 | 2% |
| 5-9 | $26.43 | 7% |
| 10-24 | $25.51 | 10% |
| 25-49 | $23.78 | 16% |
| 50-199 | $23.45 | 17% |
| 200-500 | $22.45 | 21% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO8S_10.67x10.67_2.54p 8L |
The MPXx5050 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This patented, single element transducer combines advanced...
Read More
|