Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

New

MPXV5050VC6T1

High temperature accuracy integrated silicon pressure sensor for measuring vacuum/gauge pressure, on-chip signal conditioned, temperature compensated and calibrated

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

The MPXV5050V series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the ST pressure sensor a logical and economical choice for...
Read More

Key features
  • 2.5% Maximum Error over 0° to 85°C
  • Ideally suited for Microprocessor or Microcontroller-BasedSystems
  • Temperature Compensated from Over -40° to +125°C
  • Patented Silicon Shear Stress Strain Gauge
  • Durable Thermoplastic (PPS) Surface Mount Package
  • Easy-to-Use Chip Carrier Option
  • Ideal for Automotive and Non-Automotive Applications
In stock
Quantity $ per unit Savings
1-4$26.802%
5-9$24.537%
10-24$23.6910%
25-49$22.6714%
50-99$21.9816%
100-199$21.3419%
200-500$20.4322%
Contact sales
$26.80
$26.26
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

The MPXV5050V series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the ST pressure sensor a logical and economical choice for...
Read More

Key features
  • 2.5% Maximum Error over 0° to 85°C
  • Ideally suited for Microprocessor or Microcontroller-BasedSystems
  • Temperature Compensated from Over -40° to +125°C
  • Patented Silicon Shear Stress Strain Gauge
  • Durable Thermoplastic (PPS) Surface Mount Package
  • Easy-to-Use Chip Carrier Option
  • Ideal for Automotive and Non-Automotive Applications