MPXV7002DP

MPXV7002DP

Active

New

MPXV7002DPT1

Integrated silicon pressure sensor, on-chip signal conditioned, temperature compensated and calibrated

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

The MPXV7002 series piezoresistive transducers are monolithic silicon pressure sensors. The MPXV7002 is designed for a wide range of applications, particularly applications employing a microcontroller, or microprocessor with analog-to-digital inputs. This transducer combines advanced micromachining...
Read More

Key features
  • Ideally suited for microprocessor or microcontroller-based systems
  • Thermoplastic (PPS) surface mount package
  • Temperature compensated over +10 °C to +60 °C
  • Patented silicon shear stress strain gauge
  • Available in differential and gauge configurations
Coming Soon
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial

The MPXV7002 series piezoresistive transducers are monolithic silicon pressure sensors. The MPXV7002 is designed for a wide range of applications, particularly applications employing a microcontroller, or microprocessor with analog-to-digital inputs. This transducer combines advanced micromachining...
Read More

Key features
  • Ideally suited for microprocessor or microcontroller-based systems
  • Thermoplastic (PPS) surface mount package
  • Temperature compensated over +10 °C to +60 °C
  • Patented silicon shear stress strain gauge
  • Available in differential and gauge configurations