Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

New

MPXV7007GC6U

Integrated silicon pressure sensor, on-chip signal conditioned, temperature compensated and calibrated

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSO8S_10.67x10.67_2.54p 8L

The MPXV7007 series piezoresistive transducers are monolithic silicon pressure sensors. The MPXV7007 is designed for a wide range of applications, particularly applications employing a microcontroller, or microprocessor with analog-to-digital inputs. This transducer combines advanced micromachining...
Read More

Key features
  • Ideally suited for microprocessor or microcontroller-based systems
  • Temperature compensated over –40 °C to +125 °C
  • Thermoplastic (PPS) surface mount package
  • Patented silicon shear stress strain gauge
  • Available in differential and gauge configurations
In stock
Quantity $ per unit Savings
1-4$35.042%
5-9$31.0710%
10-24$29.4014%
25-39$27.1121%
40-119$25.7225%
120-279$25.1527%
280-500$25.1427%
Contact sales
$35.04
$34.34
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSO8S_10.67x10.67_2.54p 8L

The MPXV7007 series piezoresistive transducers are monolithic silicon pressure sensors. The MPXV7007 is designed for a wide range of applications, particularly applications employing a microcontroller, or microprocessor with analog-to-digital inputs. This transducer combines advanced micromachining...
Read More

Key features
  • Ideally suited for microprocessor or microcontroller-based systems
  • Temperature compensated over –40 °C to +125 °C
  • Thermoplastic (PPS) surface mount package
  • Patented silicon shear stress strain gauge
  • Available in differential and gauge configurations