Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Pressure sensors
| Target Application | Battery pressure monitoring |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4 x 4 x 1.98 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | HQFN24 |
The NBP8 family is a fully integrated battery pressure monitoring sensor (BPMS). The NBP8S BPMS solution integrates an 8-bit central processing unit (CPU) running on factory-embedded firmware with serial data interface to create the ready-to-use battery pressure monitor sensor.The NBP8S includes...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $7.66 | 2% |
| 5-9 | $6.91 | 8% |
| 10-24 | $6.63 | 12% |
| 25-49 | $6.27 | 17% |
| 50-99 | $5.92 | 21% |
| 100-499 | $5.60 | 25% |
| 500 | $5.03 | 33% |
| 500 + |
Contact sales |
|
| Target Application | Battery pressure monitoring |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4 x 4 x 1.98 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | HQFN24 |
The NBP8 family is a fully integrated battery pressure monitoring sensor (BPMS). The NBP8S BPMS solution integrates an 8-bit central processing unit (CPU) running on factory-embedded firmware with serial data interface to create the ready-to-use battery pressure monitor sensor.The NBP8S includes...
Read More
|