Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

New

NCS10135AEPR2

Angular rate and acceleration sensor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive Safety
Package NameHQFN24WF_6x6_0.8p 24L

NCS10135 is a SafeSPI compatible z-axis angular rate sensor and xyz acceleration sensor.

Key features
  • z-axis angular rate sensor
    • Full-scale range of ±125 dps, ±250 dps or ±350 dps
    • Low offset and low offset drift over automotive temperature range
    • Low-pass filter with 3 dB frequency options of 12.5 Hz to 400 Hz
    • Optional single pole high-pass filter with fast startup
  • xyz acceleration sensor
    • Ranges from ±1.50 g to ±34 g nominal full-scale range
    • Independent signal chains from ADC to communications interface
    • Low offset and low offset drift over automotive temperature range
    • Low-pass filter with 3 dB frequency options of 15 Hz to 400 Hz
    • Optional single pole high-pass filter with fast startup
  • −40 °C to +105 °C operating temperature range
  • 3.3 V single supply operation
  • SafeSPI out-of-frame compatible
    • Register read and write commands
    • 16-bit data
    • 2-bit status field
    • 3-bit CRC
  • Internal diagnostics
    • Angular rate User-controlled angular rate self-test Angular rate signal clip monitoring Angular rate DSP self-test
    • Acceleration Continuous monitor of the acceleration offset User-controlled acceleration self-test Acceleration signal clip monitoring Acceleration DSP self-test
    • General NVM with ECC Runtime memory lock and 4-bit CRC verification Internal voltage regulators with undervoltage and overvoltage detection SPI-bus contention detection Software reset control
  • Pb-free 24-pin QFN 6 mm × 6 mm × 1.90 mm package
Coming Soon
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive Safety
Package NameHQFN24WF_6x6_0.8p 24L

NCS10135 is a SafeSPI compatible z-axis angular rate sensor and xyz acceleration sensor.

Key features
  • z-axis angular rate sensor
    • Full-scale range of ±125 dps, ±250 dps or ±350 dps
    • Low offset and low offset drift over automotive temperature range
    • Low-pass filter with 3 dB frequency options of 12.5 Hz to 400 Hz
    • Optional single pole high-pass filter with fast startup
  • xyz acceleration sensor
    • Ranges from ±1.50 g to ±34 g nominal full-scale range
    • Independent signal chains from ADC to communications interface
    • Low offset and low offset drift over automotive temperature range
    • Low-pass filter with 3 dB frequency options of 15 Hz to 400 Hz
    • Optional single pole high-pass filter with fast startup
  • −40 °C to +105 °C operating temperature range
  • 3.3 V single supply operation
  • SafeSPI out-of-frame compatible
    • Register read and write commands
    • 16-bit data
    • 2-bit status field
    • 3-bit CRC
  • Internal diagnostics
    • Angular rate User-controlled angular rate self-test Angular rate signal clip monitoring Angular rate DSP self-test
    • Acceleration Continuous monitor of the acceleration offset User-controlled acceleration self-test Acceleration signal clip monitoring Acceleration DSP self-test
    • General NVM with ECC Runtime memory lock and 4-bit CRC verification Internal voltage regulators with undervoltage and overvoltage detection SPI-bus contention detection Software reset control
  • Pb-free 24-pin QFN 6 mm × 6 mm × 1.90 mm package