$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Programmable magnetic switch
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | VSON6 1.4 x 1.4 x 0.85 mm |
The NMH1000 is a hall effect magnetic field switch. The switch is most sensitive to a vertical field passing through the top-to-bottom surfaces, orthogonal to the plane of the application printed circuit board. The switch operates at low voltage, low current, low output data rate, and is a small...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $1.05 | 2% |
| 5-9 | $0.92 | 11% |
| 10-49 | $0.82 | 21% |
| 50-99 | $0.77 | 26% |
| 100-499 | $0.73 | 29% |
| 500 | $0.62 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | VSON6 1.4 x 1.4 x 0.85 mm |
The NMH1000 is a hall effect magnetic field switch. The switch is most sensitive to a vertical field passing through the top-to-bottom surfaces, orthogonal to the plane of the application printed circuit board. The switch operates at low voltage, low current, low output data rate, and is a small...
Read More
|