Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

NTM88H155ST1

Tire pressure monitor sensor

Target ApplicationTire Pressure Monitoring System (TPMS)
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Package Size4 x 4 x 1.98
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameHQFN24

The NTM88 family consists of small (4 mm x 4 mm x 1.98 mm), fully integrated tire pressure monitoring sensors (TPMS). The devices in NTM88Hxx5S provide low transmitting power consumption, large customer memory size, and dual-axis accelerometer architecture. The NTM88Hxx5S TPMS solution integrates...
Read More

Key features
  • Optional pressure ranges
  • Optional accelerometer ranges
  • Transducer measurement interfaces with low-power AFE

    • 10-bit compensated pressure sense element

    • 10-bit compensated accelerometers

    • 8-bit compensated internal device temperature measurement

    • 8-bit compensated internal device voltage measurement

    • Two I/O pins can be used for external signals
  • 8-bit S08 compact instruction set controller

    • 64 bytes low-power “always on“ NVM parameter registers

    • 512 bytes SRAM

    • 16 kB flash memory (512 bytes reserved for ST coefficients)

    • Family of firmware libraries available via royalty-free license
  • Programmable RF transmitter

    • Characterized for RF carrier typical of 315 MHz or 434 MHz

    • Characterized for FSK in ~3 kHz increments or OOK modulation

    • Characterized for baud rate examples of 9.6 kbp/s, 19.2 kbp/s, and 38.4 kbp/s
  • Flexible 125 kHz LF receiver

    • Capability for ASK or OOK demodulation

    • Automated Manchester decoding
  • Two channel timer / pulse-width module
  • Client SPI to support host access to internal peripherals, registers, and memory
  • Seven GPIOs with programmable multiplexing to support software development, external analog voltage input, timer, SPI, and wake-up
  • Qualified in compliance with AEC-Q100, Rev. H
  • Long battery service life
  • Internal temperature sensor
  • Internal voltage sensor
  • Six-channel, 8-, 10-, or 12-bit analog-to-digital converter with two external I/O inputs
  • Internal 315 MHz/434 MHz RF transmitter

    • External crystal oscillator

    • PLL-based output with fractional-n divider

    • OOK and FSK modulation capability

    • Programmable data rate generator

    • Manchester, Bi-Phase, or NRZ data encoding

    • 256-bit RF data buffer variable length interrupt

    • Direct access to RF transmitter from MCU for unique formats

    • Low-power consumption
  • Differential input LF detector/decoder on independent signal pins
  • Real-time Interrupt driven by LFO with intervals of 2, 4, 8, 16, 32, 64, or 128 ms
  • Free-running counter, low-power, wake up timer and periodic reset driven by LFO
  • Watchdog timeout with selectable times and clock sources
  • Two-channel general-purpose timer/PWM module (TPM1)
  • Internal oscillators

    • MCU bus clock of 0.5, 1, 2, and 4 MHz (1, 2, 4, and 8 MHz HFO)

    • Low frequency, low-power time clock (LFO) with 1 ms period

    • Medium frequency, controller clock (MFO) of 8 μs period
  • Low-voltage detection
Out of Stock
Target ApplicationTire Pressure Monitoring System (TPMS)
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Package Size4 x 4 x 1.98
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameHQFN24

The NTM88 family consists of small (4 mm x 4 mm x 1.98 mm), fully integrated tire pressure monitoring sensors (TPMS). The devices in NTM88Hxx5S provide low transmitting power consumption, large customer memory size, and dual-axis accelerometer architecture. The NTM88Hxx5S TPMS solution integrates...
Read More

Key features
  • Optional pressure ranges
  • Optional accelerometer ranges
  • Transducer measurement interfaces with low-power AFE

    • 10-bit compensated pressure sense element

    • 10-bit compensated accelerometers

    • 8-bit compensated internal device temperature measurement

    • 8-bit compensated internal device voltage measurement

    • Two I/O pins can be used for external signals
  • 8-bit S08 compact instruction set controller

    • 64 bytes low-power “always on“ NVM parameter registers

    • 512 bytes SRAM

    • 16 kB flash memory (512 bytes reserved for ST coefficients)

    • Family of firmware libraries available via royalty-free license
  • Programmable RF transmitter

    • Characterized for RF carrier typical of 315 MHz or 434 MHz

    • Characterized for FSK in ~3 kHz increments or OOK modulation

    • Characterized for baud rate examples of 9.6 kbp/s, 19.2 kbp/s, and 38.4 kbp/s
  • Flexible 125 kHz LF receiver

    • Capability for ASK or OOK demodulation

    • Automated Manchester decoding
  • Two channel timer / pulse-width module
  • Client SPI to support host access to internal peripherals, registers, and memory
  • Seven GPIOs with programmable multiplexing to support software development, external analog voltage input, timer, SPI, and wake-up
  • Qualified in compliance with AEC-Q100, Rev. H
  • Long battery service life
  • Internal temperature sensor
  • Internal voltage sensor
  • Six-channel, 8-, 10-, or 12-bit analog-to-digital converter with two external I/O inputs
  • Internal 315 MHz/434 MHz RF transmitter

    • External crystal oscillator

    • PLL-based output with fractional-n divider

    • OOK and FSK modulation capability

    • Programmable data rate generator

    • Manchester, Bi-Phase, or NRZ data encoding

    • 256-bit RF data buffer variable length interrupt

    • Direct access to RF transmitter from MCU for unique formats

    • Low-power consumption
  • Differential input LF detector/decoder on independent signal pins
  • Real-time Interrupt driven by LFO with intervals of 2, 4, 8, 16, 32, 64, or 128 ms
  • Free-running counter, low-power, wake up timer and periodic reset driven by LFO
  • Watchdog timeout with selectable times and clock sources
  • Two-channel general-purpose timer/PWM module (TPM1)
  • Internal oscillators

    • MCU bus clock of 0.5, 1, 2, and 4 MHz (1, 2, 4, and 8 MHz HFO)

    • Low frequency, low-power time clock (LFO) with 1 ms period

    • Medium frequency, controller clock (MFO) of 8 μs period
  • Low-voltage detection