Active

NUCLEO-F042K6

STM32 Nucleo-32 development board with STM32F042K6 MCU, supports Arduino nano connectivity

Core ProductSTM32F042K6
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32 Nucleo-32 board provides an affordable and flexible way for users to try out new concepts and build prototypes with any STM32 microcontroller line in 32-pin packages, choosing from the various combinations of performance, power consumption and features.The Arduino™nano connectivity...
Read More

Key features
  • STM32 microcontrollers in 32-pin packages
  • extension with Arduinonano connectivity
  • mbed-enabled (http://mbed.org)
  • on-board ST-LINK/V2-1 debugger/programmer
  • USB reenumeration capability: three different interfaces supported on USB:
    • Virtual Com port
    • mass storage
    • debug port
  • flexible board power supply:
    • USB VBUS
    • external source
  • three LEDs:
    • USB communication (LD1), power LED (LD2), user LED (LD3)
  • reset push button
  • supported by wide choice of Integrated Development Environments (IDEs) including IAR, Keil®, GCC-based IDEs (AC6 SW4STM32, ...)
In stock
Quantity $ per unit Savings
1-2$19.902%
Contact sales
$19.90
$19.50
Core ProductSTM32F042K6
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32 Nucleo-32 board provides an affordable and flexible way for users to try out new concepts and build prototypes with any STM32 microcontroller line in 32-pin packages, choosing from the various combinations of performance, power consumption and features.The Arduino™nano connectivity...
Read More

Key features
  • STM32 microcontrollers in 32-pin packages
  • extension with Arduinonano connectivity
  • mbed-enabled (http://mbed.org)
  • on-board ST-LINK/V2-1 debugger/programmer
  • USB reenumeration capability: three different interfaces supported on USB:
    • Virtual Com port
    • mass storage
    • debug port
  • flexible board power supply:
    • USB VBUS
    • external source
  • three LEDs:
    • USB communication (LD1), power LED (LD2), user LED (LD3)
  • reset push button
  • supported by wide choice of Integrated Development Environments (IDEs) including IAR, Keil®, GCC-based IDEs (AC6 SW4STM32, ...)