📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

NUCLEO-F746ZG

Active

STM32 Nucleo-144 development board with STM32F746ZG MCU, supports Arduino, ST Zio and morpho connectivity

Quantity $ per Unit Savings
1 - 2$23.990%
Contact Sales
Out of stock
$23.99
Parameter NameParameter Value
Core ProductSTM32F746ZG
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32 Nucleo-144 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features, provided by the STM32 microcontroller. For the compatible boards, the internal or external SMPS significantly reduces power consumption in Run mode.


The ST Zio connector, which extends the ARDUINO® Uno V3 connectivity, and the ST morpho headers provide an easy means of expanding the functionality of the Nucleo open development platform with a wide choice of specialized shields.


The STM32 Nucleo-144 board does not require any separate probe as it integrates the ST-LINK debugger/programmer.


The STM32 Nucleo-144 board comes with the STM32 comprehensive free software libraries and examples available with the STM32Cube MCU Package.

Key features
  • Common features
    • STM32 microcontroller in an LQFP144 package
    • 3 user LEDs
    • 2 user and reset push-buttons
    • 32.768 kHz crystal oscillator
    • Board connectors:
      • SWD
      • ST Zio expansion connector including ARDUINO® Uno V3
      • ST morpho expansion connector
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
  • Board-specific features
    • External or internal SMPS to generate Vcore logic supply
    • Ethernet compliant with IEEE-802.3-2002
    • USB OTG full speed or SNK/UFP (full-speed or high-speed mode), depending on the USB connector type
    • Board connectors:
      • USB with Micro-AB or USB Type-C®
      • Ethernet RJ45
Associated Products