$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

NUCLEO-G031K8

STM32 Nucleo-32 development board with STM32G031K8 MCU, supports Arduino nano connectivity

Core ProductSTM32G031K8
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32 Nucleo-32 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features provided by the STM32 microcontroller.The ARDUINO® Nano V3 connectivity support allows...
Read More

Key features
  • Common features
    • STM32 microcontroller in a 32-pin package
    • 1 user LED
    • 1 reset push-button
    • Board connectors:
      • ARDUINO® Nano V3 expansion connector
      • Micro-AB USB connector for the ST-LINK
    • Flexible power-supply options: ST-LINK USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
  • Feature specific to some of the boards (refer to the ordering information section of the data brief for details):
    • 24 MHz crystal oscillator
In stock
Quantity $ per unit Savings
1-2$19.720%
Contact sales
$19.72
Special Price $19.72 Regular Price $19.73
Core ProductSTM32G031K8
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32 Nucleo-32 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features provided by the STM32 microcontroller.The ARDUINO® Nano V3 connectivity support allows...
Read More

Key features
  • Common features
    • STM32 microcontroller in a 32-pin package
    • 1 user LED
    • 1 reset push-button
    • Board connectors:
      • ARDUINO® Nano V3 expansion connector
      • Micro-AB USB connector for the ST-LINK
    • Flexible power-supply options: ST-LINK USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
  • Feature specific to some of the boards (refer to the ordering information section of the data brief for details):
    • 24 MHz crystal oscillator