Active

NUCLEO-H743ZI2

STM32 Nucleo-144 development board with STM32H743ZI MCU, supports Arduino, ST Zio and morpho connectivity

Core ProductSTM32H743ZI
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32 Nucleo-144 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features, provided by the STM32 microcontroller. For the compatible boards, the internal or...
Read More

Key features
  • Common features
    • STM32 microcontroller in an LQFP144 package
    • 3 user LEDs
    • 2 user and reset push-buttons
    • 32.768 kHz crystal oscillator
    • Board connectors:
      • SWD
      • ST Zio expansion connector including ARDUINO® Uno V3
      • ST morpho expansion connector
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
  • Board-specific features
    • External or internal SMPS to generate Vcore logic supply
    • Ethernet compliant with IEEE-802.3-2002
    • USB OTG full speed or SNK/UFP (full-speed or high-speed mode), depending on the USB connector type
    • Board connectors:
      • USB with Micro-AB or USB Type-C®
      • Ethernet RJ45
In stock
Quantity $ per unit Savings
1$26.460%
Contact sales
$26.46
$26.46
Core ProductSTM32H743ZI
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32 Nucleo-144 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features, provided by the STM32 microcontroller. For the compatible boards, the internal or...
Read More

Key features
  • Common features
    • STM32 microcontroller in an LQFP144 package
    • 3 user LEDs
    • 2 user and reset push-buttons
    • 32.768 kHz crystal oscillator
    • Board connectors:
      • SWD
      • ST Zio expansion connector including ARDUINO® Uno V3
      • ST morpho expansion connector
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
  • Board-specific features
    • External or internal SMPS to generate Vcore logic supply
    • Ethernet compliant with IEEE-802.3-2002
    • USB OTG full speed or SNK/UFP (full-speed or high-speed mode), depending on the USB connector type
    • Board connectors:
      • USB with Micro-AB or USB Type-C®
      • Ethernet RJ45
Associated products