Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
STM32 Nucleo-64 development board with STM32WL33CC MCU (433MHz), supports Arduino, ST morpho connectivity
| Core Product | STM32WL33CC |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The STM32WL3x Nucleo-64 boards are based on the MB1801 mezzanine board and:The high‑performance and low‑power application processors can operate in 433, 868, and 915 MHz bands. The ARDUINO® Uno V3 connectivity support and the ST morpho headers provide an easy means of expanding the...
Read More
|
| Core Product | STM32WL33CC |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The STM32WL3x Nucleo-64 boards are based on the MB1801 mezzanine board and:The high‑performance and low‑power application processors can operate in 433, 868, and 915 MHz bands. The ARDUINO® Uno V3 connectivity support and the ST morpho headers provide an easy means of expanding the...
Read More
|