Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

P-NUCLEO-53L1A1

Long-distance ranging sensor Nucleo pack based on VL53L1X for STM32 Nucleo

Core ProductVL53L1X
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The P-NUCLEO-53L1A1 is a complete evaluation kit allowing anyone to learn, evaluate, and develop their application using the VL53L1X ToF, long-distance ranging sensor technology.The VL53L1X is the latest product based on ST’s patented FlightSenseTM technology. This is a ground-breaking technology...
Read More

Key features
  • VL53L1X Time-of-Flight (ToF), long-distance ranging sensor expansion board (X-NUCLEO-53L1A1)
  • STM32F401RE nucleo board
  • Two VL53L1X breakout boards
  • 0.25, 0.5 and 1 mm height spacers to simulate air gaps
  • Two different cover windows
  • Equipped with an Arduino UNO R3 connector
  • RoHS compliant
  • The two VL53L1X breakout boards can be connected onto the X-NUCLEO-53L1A1 expansion board to integrate the VL53L1X into the customer’s application
  • Full system SW is supplied, including code examples and graphical user interface. All this can be downloaded from the folder “TOOLS AND SOFTWARE, section Ecosystem” on www.st.com/VL53L1X
In stock
Quantity $ per unit Savings
1-2$57.492%
Contact sales
$57.49
$56.34
Core ProductVL53L1X
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The P-NUCLEO-53L1A1 is a complete evaluation kit allowing anyone to learn, evaluate, and develop their application using the VL53L1X ToF, long-distance ranging sensor technology.The VL53L1X is the latest product based on ST’s patented FlightSenseTM technology. This is a ground-breaking technology...
Read More

Key features
  • VL53L1X Time-of-Flight (ToF), long-distance ranging sensor expansion board (X-NUCLEO-53L1A1)
  • STM32F401RE nucleo board
  • Two VL53L1X breakout boards
  • 0.25, 0.5 and 1 mm height spacers to simulate air gaps
  • Two different cover windows
  • Equipped with an Arduino UNO R3 connector
  • RoHS compliant
  • The two VL53L1X breakout boards can be connected onto the X-NUCLEO-53L1A1 expansion board to integrate the VL53L1X into the customer’s application
  • Full system SW is supplied, including code examples and graphical user interface. All this can be downloaded from the folder “TOOLS AND SOFTWARE, section Ecosystem” on www.st.com/VL53L1X