Active

P-NUCLEO-53L1A2

VL53L1 Nucleo Pack

Core ProductVL53L1
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The P-NUCLEO-53L1A2 is a complete evaluation kit which allows anyone to learn, evaluate, and develop their application using the VL53L1 ToF, ranging sensor with multi object detection and FoV programming.The VL53L1 is a state-of-the-art, ToF, laser-ranging, miniature sensor enhancing...
Read More

Key features
  • X-NUCLEO-53L1A2 expansion board including the VL53L1 ToF (Time-of-Flight) ranging sensor with multi object detection and FoV (field of view) programming
  • STM32F401RE nucleo board
  • Two VL53L1 breakout boards
  • 0.25, 0.5 and 1 mm spacers to simulate air gaps between ToF sensor and cover window
  • Two different cover windows
  • Equipped with an Arduino UNO R3 connector
  • RoHS compliant
  • The two VL53L1 breakout boards can be connected onto the X-NUCLEO-53L1A2 expansion board to integrate the VL53L1 into the customer’s application
  • Full system SW (software) is supplied, including code examples and graphical user interface. All this can be downloaded on the product page on st.com.
In stock
Quantity $ per unit Savings
1-2$58.782%
Contact sales
$58.78
$57.48
Core ProductVL53L1
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The P-NUCLEO-53L1A2 is a complete evaluation kit which allows anyone to learn, evaluate, and develop their application using the VL53L1 ToF, ranging sensor with multi object detection and FoV programming.The VL53L1 is a state-of-the-art, ToF, laser-ranging, miniature sensor enhancing...
Read More

Key features
  • X-NUCLEO-53L1A2 expansion board including the VL53L1 ToF (Time-of-Flight) ranging sensor with multi object detection and FoV (field of view) programming
  • STM32F401RE nucleo board
  • Two VL53L1 breakout boards
  • 0.25, 0.5 and 1 mm spacers to simulate air gaps between ToF sensor and cover window
  • Two different cover windows
  • Equipped with an Arduino UNO R3 connector
  • RoHS compliant
  • The two VL53L1 breakout boards can be connected onto the X-NUCLEO-53L1A2 expansion board to integrate the VL53L1 into the customer’s application
  • Full system SW (software) is supplied, including code examples and graphical user interface. All this can be downloaded on the product page on st.com.