$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
High Immunity 0.25 A 100 V SCR Thyristor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23 |
Thanks to highly sensitive triggering levels, the 0.25 A P0102AL SCR thyristor is suitable for all applications where available gate current is limited. Its high immunity makes it ideal for high electric noise circuits.The surface mount SOT23-3L package allows compact, SMD based designs for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.93 | 2% |
| 10-99 | $0.59 | 35% |
| 100-499 | $0.38 | 58% |
| 500 | $0.29 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23 |
Thanks to highly sensitive triggering levels, the 0.25 A P0102AL SCR thyristor is suitable for all applications where available gate current is limited. Its high immunity makes it ideal for high electric noise circuits.The surface mount SOT23-3L package allows compact, SMD based designs for...
Read More
|