📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Sensitive gate 0.8 A 400 V SCR Thyristor
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Poly Bag |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
Thanks to highly sensitive triggering levels, the 0.8 A P0102DA SCR thyristor is suitable for all applications where available gate current is limited.This device offers a high blocking voltage of 400 V, ideal for applications like interrupters circuits.The P0102DA is available in through-hole...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.46 | 0% |
10-99 | $0.34 | 26% |
100-500 | $0.15 | 67% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Poly Bag |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
Thanks to highly sensitive triggering levels, the 0.8 A P0102DA SCR thyristor is suitable for all applications where available gate current is limited.This device offers a high blocking voltage of 400 V, ideal for applications like interrupters circuits.The P0102DA is available in through-hole...
Read More
|