Active
Sensitive gate 0.8 A 400 V SCR Thyristor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-223 |
Thanks to highly sensitive triggering levels, the 0.8 A P0102DN SCR thyristor is suitable for all applications where available gate current is limited. This device offers a high blocking voltage of 400 V, ideal for applications like interrupters circuits in 110 V mains regions.The surface mount...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.54 | 0% |
| 10-99 | $0.38 | 29% |
| 100-499 | $0.25 | 53% |
| 500 | $0.18 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-223 |
Thanks to highly sensitive triggering levels, the 0.8 A P0102DN SCR thyristor is suitable for all applications where available gate current is limited. This device offers a high blocking voltage of 400 V, ideal for applications like interrupters circuits in 110 V mains regions.The surface mount...
Read More
|