Active
Sensitive gate 0.8 A 600 V SCR Thyristor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-223 |
Thanks to highly sensitive triggering levels, the 0.8 A P0102MN SCR thyristor is suitable for all applications where available gate current is limited. This device offers a high blocking voltage of 600 V, ideal for applications like interrupters circuits.The surface mount SOT-223 package allows...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.56 | 0% |
| 10-99 | $0.35 | 38% |
| 100-499 | $0.22 | 61% |
| 500 | $0.17 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-223 |
Thanks to highly sensitive triggering levels, the 0.8 A P0102MN SCR thyristor is suitable for all applications where available gate current is limited. This device offers a high blocking voltage of 600 V, ideal for applications like interrupters circuits.The surface mount SOT-223 package allows...
Read More
|