P0111DA 1AA3

P0111DA 1AA3

Active

P0111DA 5AL3

Sensitive 400V 0.8 A SCR Thyristor in TO-92

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Thanks to highly sensitive triggering levels, the P011xx SCR series is suitable for all applications where available gate current is limited, such as ground fault circuit interrupters, pilot circuits in solid state relays, standby mode power supplies, smoke and alarm detectors.Available in...
Read More

Key features
  • IT(RMS) up to 0.8 A
  • VDRM/VRRM 400 and 600 V
  • IGT from 0.5 to 25 μA
In stock
Quantity $ per unit Savings
1-9$0.590%
10-99$0.5015%
100-250$0.2950%
Contact sales
$0.59
$0.59
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Thanks to highly sensitive triggering levels, the P011xx SCR series is suitable for all applications where available gate current is limited, such as ground fault circuit interrupters, pilot circuits in solid state relays, standby mode power supplies, smoke and alarm detectors.Available in...
Read More

Key features
  • IT(RMS) up to 0.8 A
  • VDRM/VRRM 400 and 600 V
  • IGT from 0.5 to 25 μA